TPS62869EVM-118

High power density 6-A step-down converter evaluation module with I2C interface

TPS62869EVM-118

Order now

Overview

The TPS62869EVM-x (BSR118) evaluation module (EVM) facilitates the evaluation of the TPS62869 family of 6-A, step-down converter with DCS-Control in a small 1.5-mm by 2.5-mm QFN package solution. The EVM creates output voltages between 0.4 V and 1.675 V with 1% accuracy output voltages from higher input voltages between 2.4 V and 5.5 V, a default 0.9-V output voltage setting is implemented in both circuits.  The TPS62869 family is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as artificial intelligence chips, camera modules, solid state drives (SSDs), and optical modules.

Features
  • 2.4-V to 5.5-V input voltage range
  • 0.4-V to 1.675-V programmable output voltage via I²C
  • 6-A output current
AC/DC & DC/DC converters (integrated FET)
TPS62868 5.5-V 4-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package TPS62869 5.5-V 6-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62869EVM-118 — High power density 6-A step-down converter evaluation module with I2C interface

Buy from a distributor
GUI for evaluation module (EVM)

TPS62869EVM-ONLINE-GUI-SW — TPS62869EVM GUI - evaluate with live online version (Safari, Chrome or Mozilla Firefox)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS62869EVM-118 Evaluation Module (Rev. B) PDF | HTML 05 Nov 2021
Certificate TPS62869EVM-118 EU Declaration of Conformity (DoC) 21 Jul 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos