TPS62868

ACTIVE

5.5-V 4-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.2, 0.4, 0.8 Vout (max) (V) 0.8375, 1.675, 3.35 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, I2C/PMBus, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed, VID Interface Control mode DCS-Control Vout (min) (V) 0.2, 0.4, 0.8 Vout (max) (V) 0.8375, 1.675, 3.35 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
VQFN-HR (RQY) 9 3.75 mm² 2.5 x 1.5
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-Control topology for fast transient response
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
    • Output voltage range from 0.2-V to 0.8375-V with 2.5-mV step size
    • Output voltage range from 0.4-V to 1.675-V with 5-mV step size
    • Output voltage range from 0.8-V to 3.35-V with 10-mV step size
  • 1% output voltage accuracy
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C target address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option with window comparator
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.5-mm x 2.5-mm x 1.0-mm 9-pin QFN package with 0.5-mm pitch
  • Also available in WCSP package: TPS62866, 6-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
  • Create a custom design using with TPS62868/9 with the WEBENCH Power Designer
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-Control topology for fast transient response
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
    • Output voltage range from 0.2-V to 0.8375-V with 2.5-mV step size
    • Output voltage range from 0.4-V to 1.675-V with 5-mV step size
    • Output voltage range from 0.8-V to 3.35-V with 10-mV step size
  • 1% output voltage accuracy
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2C target address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Output discharge
    • Hiccup or latching short-circuit protection
    • Output voltage ramp speed
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option with window comparator
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.5-mm x 2.5-mm x 1.0-mm 9-pin QFN package with 0.5-mm pitch
  • Also available in WCSP package: TPS62866, 6-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package
  • Create a custom design using with TPS62868/9 with the WEBENCH Power Designer

The TPS62868 and TPS62869 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Through the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

The TPS62868 and TPS62869 devices are high-frequency synchronous step-down converters with I2C interface which provide an efficient, adaptive, and high power-density solution. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The device can also be forced in PWM mode operation for smallest output voltage ripple. Together with its DCS-Control architecture, excellent load transient performance and tight output voltage accuracy are achieved. Through the I2C interface and a dedicated VID pin, the output voltage is quickly adjusted to adapt the power consumption of the load to the ever-changing performance needs of the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62869 ACTIVE 5.5-V 6-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package Higher output current alternative.
Similar functionality to the compared device
TPS62864 ACTIVE 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package Smaller 4-A converter in CSP package.
TPSM82864A ACTIVE 2.4-V to 5.5-V Input, 4-A thin step-down power module with integrated inductor in 3.5-mm x 4-mm QFN DC/DC module alternative in overmolded QFN.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62869EVM-118 — High power density 6-A step-down converter evaluation module with I2C interface

The TPS62869EVM-x (BSR118) evaluation module (EVM) facilitates the evaluation of the TPS62869 family of 6-A, step-down converter with DCS-Control in a small 1.5-mm by 2.5-mm QFN package solution. The EVM creates output voltages between 0.4 V and 1.675 V with 1% accuracy output voltages from higher (...)
User guide: PDF | HTML
Simulation model

TPS62868 PSpice Transient Model (for TPS6286800C)

SLUM936.ZIP (327 KB) - PSpice Model
Simulation model

TPS62868 PSpice Transient Model (for TPS628680A)

SLUM933.ZIP (303 KB) - PSpice Model
Simulation model

TPS62868 PSpice Transient Model (for TPS6286810C)

SLUM937.ZIP (326 KB) - PSpice Model
Simulation model

TPS62868 PSpice Transient Model (for TPS628681A)

SLUM934.ZIP (300 KB) - PSpice Model
Simulation model

TPS62868 PSpice Transient Model (for TPS6286820C)

SLUM938.ZIP (326 KB) - PSpice Model
Simulation model

TPS62868 PSpice Transient Model (for TPS628682A)

SLUM935.ZIP (302 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQY) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos