SLUUCC7A September 2020 – April 2021 TPS562211
Table 6-1 details the EVM list of materials.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | BSR100 | Any |
C2 | 1 | CAP, CERM, 22 uF, 25 V, ±20%, X5R, 0805 | GRM21BR61E226ME44L | MuRata |
C3, C6 | 2 | CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0603 | 885012206095 | Wurth Elektronik |
C4 | 1 | CAP, CERM, 10 pF, 100 V, ±5%, C0G/NP0, 0603 | GRM1885C2A100JA01D | MuRata |
C8, C9 | 2 | CAP, CERM, 22 uF, 16 V, ±20%, X5R, 0805 | GRM21BR61C226ME44L | MuRata |
J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
J3, J4 | 2 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
L1 | 1 | Inductor, Shielded, Hyperflux, 4.7 µH, 7.4 A, 0.0143 ohm, SMD | 74439346047 | Wurth Elektronik |
LBL1 | 1 | THT-14-423-10 | Brady | |
R1 | 1 | RES, 174 k, 1%, 0.1 W, 0603 | RC0603FR-07174KL | Yageo |
R2 | 1 | RES, 36.5 k, 1%, 0.1 W, 0603 | RC0603FR-0736K5L | Yageo |
R3, R9 | 2 | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
R4, R5 | 2 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R7 | 1 | RES, 49.9, 1%, 0.1 W, 0603 | RC0603FR-0749R9L | Yageo |
R8 | 1 | RES, 45.3 k, 1%, 0.1 W, 0603 | RC0603FR-0745K3L | Yageo |
SH-J1, SH-J2 | 2 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7 | 7 | Header, 2.54 mm, 1x1, Gold, TH | 61300111121 | Wurth Elektronik |
U1 | 1 | 4.2-V to 17-V Input, 2-A Synchronous Buck Converter in SOT583 Package | TPS562211DRLR | Texas Instruments |
C1 | 0 | CAP, CERM, 22 uF, 25 V, ±20%, X5R, 0805 | GRM21BR61E226ME44L | MuRata |
C5 | 0 | CAP, CERM, 6800 pF, 50 V, 10%, X7R, 0603 | GRM188R71H682KA01D | MuRata |
C7 | 0 | CAP, CERM, 10 pF, 100 V, ±5%, C0G/NP0, 0603 | GRM1885C2A100JA01D | MuRata |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
R6 | 0 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |