SLUUCI8 November 2023 BQ76905
Command | Name | Access | Description |
---|---|---|---|
0x0005 | RESET_PASSQ | Sealed: W Full Access: W | This command resets the accumulated charge and timer |
0x000E | EXIT_DEEPSLEEP | Sealed: W Full Access: W | This command is sent to exit DEEPSLEEP mode. |
0x000F | DEEPSLEEP | Sealed: W Full Access: W | This command is sent to enter DEEPSLEEP mode. Must be sent twice in a row within 4s to take effect |
0x0010 | SHUTDOWN | Sealed: W Full Access: W | This command is sent to start SHUTDOWN sequence. Must be sent twice in a row within 4s to take effect. If sent a third time, the shutdown delay is skipped |
0x0012 | RESET | Sealed: — Full Access: W | This command is sent to reset the device |
0x0022 | FET_ENABLE | Sealed: — Full Access: W | This command is sent to toggle the FET_EN bit in Battery Status(). FET_EN=0 means manual FET control. FET_EN=1 means autonomous device FET control |
0x0030 | SEAL | Sealed: — Full Access: W | This command is sent to place the device in SEALED mode |
0x0090 | SET_CFGUPDATE | Sealed: — Full Access: W | This command is sent to place the device in CONFIG_UPDATE mode |
0x0092 | EXIT_CFGUPDATE | Sealed: — Full Access: W | This command is sent to exit CONFIG_UPDATE mode |
0x0099 | SLEEP_ENABLE | Sealed: W Full Access: W | This command is sent to allow the device to enter SLEEP mode |
0x009A | SLEEP_DISABLE | Sealed: W Full Access: W | This command is sent to block the device from entering SLEEP mode |