SLUUCI8 November 2023 BQ76905
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Internal Overtemperature Protection Delay | U1 | 0 | 255 | 15 | Measurements |
Description: This parameter configures the delay for the Internal Overtemperature Protection in units of numbers of measurements.
The settings are from 0 (fastest) to 255 measurements.