SLUUCI8 November 2023 BQ76905
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Overtemperature in Discharge Protection Recovery | U1 | 0 | 255 | 55 | 54-LSBs |
Description: This parameter configures the recovery threshold for the Overtemperature in Discharge Protection. The protection recovers when the TS measurement rises above this threshold.
This sets the threshold measured at the TS pin from 0 to 13770 in steps of 54 16-bit ADC codes.