SLUUCI8 November 2023 BQ76905
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Temperature | Undertemperature in Charge Protection Threshold | U1 | 0 | 255 | 147 | 77-LSBs |
Description: This parameter configures the threshold for the Undertemperature in Charge Protection. The protection is triggered when the TS measurement is above this threshold.
This sets the threshold measured at the TS pins from 0 to 19635 in steps of 77 16-bit ADC codes.