SLUUCI8 November 2023 BQ76905
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | Charge Detector Time | U1 | 0 | 255 | 1 | 100ms |
Description: This value sets the debounce timing used for the Charge Detect signal. The debounce delay is programmable in units of 100 ms, from 0 to 25.5 seconds