SLUUCJ5 April   2022 TPS564242 , TPS564247

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Output Voltage Ripple
    8. 4.8 Start-Up
    9. 4.9 Shutdown
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference

Load Transient Response

The TPS564242EVM response to load transient is shown in Figure 4-5. The current steps slew rates is 2.5 A/μs.

Figure 4-5 TPS564242EVM Load Transient Response, 10% to 90% (0.4-A–3.6-A) Load Step