SLUUCJ5 April   2022 TPS564242 , TPS564247

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Output Voltage Ripple
    8. 4.8 Start-Up
    9. 4.9 Shutdown
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference

Output Voltage Ripple

The TPS564242EVM output voltage ripple is shown in Figure 4-6, Figure 4-7, and Figure 4-8. The output currents are as indicated.

Figure 4-6 TPS564242EVM Output Voltage Ripple, IOUT = 4 A
Figure 4-7 TPS564242EVM Output Voltage Ripple, IOUT = 300 mA
Figure 4-8 TPS564242EVM Output Voltage Ripple, IOUT = 10 mA