SLUUCK1 September 2021 TPS92624-Q1
Table 3-1 shows the typical parameters for the TPS92624-Q1EVM. The typical input voltage range is from 9 V to 20 V. The full-scale output current of the TPS92624-Q1EVM is 150 mA per channel. Users can adjust the output current by changing the sensing resistor.
Parameter |
Value |
---|---|
Input voltage (V) |
typical: 9-20 |
Output current per channel (mA) |
130 |
LED per channel |
3s1p LED string |
Rsns (Ω) |
1.15 |
Rres (Ω) |
86.4 |