TPS92624-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, TA
- Wide input voltage range: 4.5 V to 40 V
- Thermal sharing by external shunt resistor
- Low supply current in fault mode
- Four high-precision current regulation:
- Up to 150-mA current output for each channel
- ±5% accuracy over full temperature range
- Independent current setting by resistor
- Independent PWM pin for brightness control
- Low dropout voltage:
- Maximum dropout: 600 mV for 150 mA
- Diagnostics and protection
- LED open-circuit with auto-recovery
- LED short-to-GND with auto-recovery
- Diagnostic enable with adjustable threshold
- Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
- Thermal shutdown
- Operation junction temperature range:–40°C to 150°C
The TPS92624-Q1 four-channel LED driver includes a unique thermal management design to reduce temperature rising on the device. The TPS92624-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 150 mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The devices full-diagnostic capabilities include LED open, LED short-to-GND circuit and device overtemperature protection.
The one-fails–all-fail feature of TPS92624-Q1 is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS92630/8-Q1, and TPS92830-Q1 devices, to address different requirements.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS92624-Q1 Four-Channel, Automotive High Side LED Driver with Thermal Sharing Control datasheet (Rev. A) | PDF | HTML | 21 Mar 2022 |
Certificate | TPS92624-Q1EVM EU RoHS Declaration of Conformity (DoC) | 05 Nov 2021 | ||
User guide | TPS92624-Q1EVM User's Guide | PDF | HTML | 28 Sep 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92624-Q1EVM — TPS92624-Q1 evaluation module for automotive four-channel high-side LED driver with thermal sharing
The TPS92624Q1EVM evaluates the operation and performance of the TPS92624-Q1, a linear four-channels LED driver with full LED diagnostic for automotive lighting applications.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.