SLUUCL6A december 2022 – may 2023 TPS562242
A summary of the TPS562242EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 3 | 12 | 17 | V | ||
Output voltage set point | 1.05 | V | ||||
Operating frequency | VIN = 12 V, IO = 2 A | 1.4 | MHz | |||
Output current range | 0 | 2 | A | |||
Over current limit | VIN = 12 V, LO = 1.2 µH | 3 | A | |||
Output ripple voltage | VIN = 12 V, IO =2 A | 6 | mVPP |