SLUUCO6 june   2023 LMR51610

 

  1.   1
  2.    LMR51610EVM User's Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input and Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3 LMR51610EVM Schematic
  7. 4Board Layout
  8. 5Bill of Materials

Bill of Materials

Table 5-1 LMR51610EVM Bill of Materials
DESIGNATOR QUANTITY VALUE DESCRIPTION PACKAGE REFERENCE PART NUMBER MANUFACTURER
C1 1 2.2 μF CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, 1206

1206

C3216X7S2A225K160AB

TDK

C2 1 0.1 μF CAP, CERM, 0.1 μF, 1000 V, ±10%, X7R, 0603 0603

C1608X7R1H104K080AA

TDK

C3 1 0.1 μF CAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 0402 0402

GRM155R71E104KE14D

MuRata

C4 1 10 μF CAP, CERM, 10 μF, 25 V, ±10%, X7R, 0805 0805

'GRM21BZ71E106KE15L

MuRata
C6 1 0.1 μF CAP, CERM, 0.1 μF, 50V, ±10%, X7R, 0603 0603

'C1608X7R1H104K080AA

'TDK

JP1 1 Header, 100 mil, 3 × 1, Tin, TH Header, 3 PIN, 100 mil, Tin

L1

1

33uH

33 µH Semi-Shielded Drum Core, Wirewound Inductor 1.45 A 137mOhm Nonstandard

7.30 × 4.80 × 6.60 mm

74404064330

'Wurth Electronics

R1 1 402 k RES, 402 k, 1%, 0.1 W, 0603 0603

'CRCW0603402KFKEA

'Vishay-Dale

R2 1 133 k RES, 133 k, 1%, 0.1 W, 0603 0603

'CRCW0603133KFKEA

'Vishay-Dale

R3 1

49.9

RES, 49.9, 1%, 0.1 W, 0603 0603

'CRCW060349R9FKEA

'Vishay-Dale

R4 1 69.8k RES, 69.8 k, 1%, 0.1 W, 0603 0603

'RT0603DRE0769K8L

'Yageo America

R5 1 22.1 k RES, 22.1 k, 1%, 0.1 W, 0603 0603

'RC0603FR-0722K1L

'Yageo

SH-J1 1 1x2 Shunt, 100 mil, Gold plated, Black Shunt

'SNT-100-BK-G

Alternate '969102-0000-DA

TP1, TP2, TP3, TP4 4 Terminal, Turret, TH, Double Keystone1502-2

'1502-2

'Keystone

TP6 1 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint

'5010

'Keystone

TP7, TP8 2 Test Point, Multipurpose, Yellow, TH Yellow Multipurpose Testpoint

'5014

'Keystone

TP9 1 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint

'5011

'Keystone

U1 1 LMR51610 DBV0006A (SOT-23-6) DBV0006A LMR51610DBVR Texas Instruments
C5 0 22 μF CAP, CERM, 22 uF, 25 V, ± 20%, X7R,

CGA8P1X7R1E226M250KC

TDK

C7 0 22 pF CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0603 0603

'CGA3E2C0G1H220J080AA

'TDK

C8 0 47 μF 'CAP, AL, 47 uF, 100 V, +/- 20%, 0.42 ohm, SMD

'12.5x13.5

'EEV-TG2A470Q

'Panasonic

C9, C10, C11 0 2.2 μF CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7S, 1206 1206

'C3216X7S2A225K160AB

'TDK

L3 0 1 μH Inductor, Shielded, Metal Composite, 1 µH, 2.9 A, 0.048 Ω, SMD 2 × 1.6 mm

'DFE201612E-1R0M=P2

Alternate 74479276210C

MuRata,

'Wurth Electronics

TP5 0 Terminal, Turret, TH, Double Keystone1502-2