NEW

LMR51610

ACTIVE

SIMPLE SWITCHER® power converter with 4.5V-to-65V 1A synchronous buck and 25µA quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4-V to 65-V input voltage range
    • Input transient protection up to 70-V
    • 0.6-A/1-A continuous output current
    • 80-ns minimum switching on time
    • Fixed 400-kHz and 1.1-MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006, LV2862, LMR50410, TPS560430, LMR54406, and LMR54410
  • Create a custom design using the LMR516xx with the WEBENCH® Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4-V to 65-V input voltage range
    • Input transient protection up to 70-V
    • 0.6-A/1-A continuous output current
    • 80-ns minimum switching on time
    • Fixed 400-kHz and 1.1-MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006, LV2862, LMR50410, TPS560430, LMR54406, and LMR54410
  • Create a custom design using the LMR516xx with the WEBENCH® Power Designer

The LMR516xx is a wide-V IN, easy-to-use synchronous buck converter capable of driving up to 0.6-A and 1-A load current. With a wide input range of 4 V to 65 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516xx operates at 400-kHz and 1.1-MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR516xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR516xx is a wide-V IN, easy-to-use synchronous buck converter capable of driving up to 0.6-A and 1-A load current. With a wide input range of 4 V to 65 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516xx operates at 400-kHz and 1.1-MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR516xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMR516xxSIMPLE SWITCHERPower Converter, 4-V to 65-V, 0.6-A/1-A Buck Converter in a SOT-23 Package datasheet (Rev. B) PDF | HTML 06 Dec 2023
Application note Estimate, Measure, and Reduce the Voltage Drop of Buck Converter in Battery Power Applications PDF | HTML 27 Jun 2024
Application note SOT236 IBB Application Design with LMR51610 PDF | HTML 05 Dec 2023
Functional safety information LMR516xx Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 25 Aug 2023
EVM User's guide LMR51610EVM User's Guide PDF | HTML 06 Jun 2023
Certificate LMR51610EVM EU Declaration of Conformity (DoC) 23 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51610EVM — LMR51610 evaluation module

The LMR51610 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR51610 step-down converter. The EVM is 3.3V output, with a wide input range of up to 65V, 1A load current, with internal fixed frequency, and is able to accept AC signal injection for loop (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMR51610 PSpice Transient Model

SLUM874.ZIP (1623 KB) - PSpice Model
Calculation tool

LMR51610-DESIGN-CALC LMR51610-DESIGN-CALC

LMR51610-DESIGN-CALC
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR51610 SIMPLE SWITCHER® power converter with 4.5V-to-65V 1A synchronous buck and 25µA quiescent current
PCB layout

LMR51610 PCB Layout Files

SLVME63.ZIP (1034 KB)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos