SLUUCO6 june   2023 LMR51610

 

  1.   1
  2.    LMR51610EVM User's Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input and Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3 LMR51610EVM Schematic
  7. 4Board Layout
  8. 5Bill of Materials

Board Layout

Figure 4-1andFigure 4-4 show the board layout for the LMR51610EVM. The PCB consists of a 4-layer design. The board size is 46 mm × 69 mm. 2-oz copper planes are applied on top and bottom layers, 1-oz copper planes are applied on middle layers.

GUID-20230307-SS0I-PMWH-99S8-MHS3SXPC3TWZ-low.png Figure 4-1 Top Layer
GUID-AF205568-8A71-4C76-B47A-65440B1D5189-low.pngFigure 4-2 Middle Layer One
GUID-5B848AA7-B58D-41CA-B6BF-D70984C28EA7-low.pngFigure 4-3 Middle Layer Two
GUID-60478147-1258-4AFC-85A6-7DEAA4CD1EF0-low.pngFigure 4-4 Bottom Layer