SLUUCO6 june   2023 LMR51610

 

  1.   1
  2.    LMR51610EVM User's Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input and Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3 LMR51610EVM Schematic
  7. 4Board Layout
  8. 5Bill of Materials

Introduction

The Texas Instruments LMR51610EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51610 wide-input buck regulator.

GUID-20230307-SS0I-VS9J-NMKJ-LP938CN0KJ7F-low.pngFigure 1-1 LMR51610EVM Board

EVM Features

  • 4-V to 65-V input voltage range
  • Default 3.3-V output
  • Up to 1-A output current
  • 400-kHZ switching frequency
  • Hiccup mode short current protection
  • Internal compensation

The EVM contains one DC/DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
CONVERTEREVMDEVICEPACKAGE
U1LMR51610EVMLMR51610SOT23-6