SLUUCO6 june   2023 LMR51610

 

  1.   1
  2.    LMR51610EVM User's Guide
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 Input and Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  6. 3 LMR51610EVM Schematic
  7. 4Board Layout
  8. 5Bill of Materials

Input and Output Connector Description

VIN — Terminal TP1 – Power input terminal for the converter. Adjacent to this terminal is the GND reference ground. Use this terminal to attach the EVM to a cable harness.

VOUT — Terminal TP3 – Regulated output voltage for the converter. Adjacent to this terminal is the GND reference ground.

GND — Terminal TP2, TP4 – Ground reference for the converter. Use these terminals to attach the EVM to a cable harness.

ENABLE SETTING — Jumper JP1 – Used to enable the switch-mode converter. The device enables when the EN pin is high, and disabled when low.

GUID-DE72EED5-6FF3-4E09-9B52-119AF52FE95E-low.gifFigure 2-1 Enable Jumper Setting

Testpoint — TP6, TP7, TP9, Test points used for loop response measurements