SLUUCP5 March   2023 TPS62A06 , TPS62A06A

 

  1.   Abstract
  2.   Trademarks
  3. 1Warning and Caution
  4. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  5. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  6. 4Board Layout
  7. 5TPS62A06EVM-248 Test Results
  8. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Modifications

The PCB for this EVM is designed to accommodate the adjustable voltage version of this IC. On the EVM, additional input and output capacitors can also be added. A feedforward capacitor can be adjusted as well.