SLUUCP5 March 2023 TPS62A06 , TPS62A06A
J1, Pin 1 and 2 – VIN | Positive input voltage connection from the input supply for the EVM |
J1, Pin 3 and 4 – S+/S– | Input voltage sense connections, measure the input voltage at this point |
J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM |
J2, Pin 1 and 2 – VOUT | Positive output voltage connection |
J2, Pin 3 and 4 – S+/S– | Output voltage sense connections, measure the output voltage at this point |
J2, Pin 5 and 6 – GND | Output return connection |
JP2 – PG/GND | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP3 – PG Pullup Voltage | PG pin pullup voltage jumper. Place the supplied jumper on JP3 to connect the PG pin pull-up resistor to the output voltage. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 2 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5 V. |