SLUUCP7A August 2023 – March 2024 LMR51606
The Texas Instruments LMR51606YEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51606 wide-input buck regulator.
EVM Features
The EVM contains one DC/DC converter (see Table 1-1).
CONVERTER | EVM | DEVICE | PACKAGE |
---|---|---|---|
U1 | LMR51606YEVM | LMR51606YDBVR | SOT23-6 |