LMR51606

ACTIVE

SIMPLE SWITCHER® power converter with 4.5V-to-65V 0.6A synchronous buck and 25µA quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Iq (typ) (µA) 25
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4-V to 65-V input voltage range
    • Input transient protection up to 70-V
    • 0.6-A/1-A continuous output current
    • 80-ns minimum switching on time
    • Fixed 400-kHz and 1.1-MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006, LV2862, LMR50410, TPS560430, LMR54406, and LMR54410
  • Create a custom design using the LMR516xx with the WEBENCH® Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • 4-V to 65-V input voltage range
    • Input transient protection up to 70-V
    • 0.6-A/1-A continuous output current
    • 80-ns minimum switching on time
    • Fixed 400-kHz and 1.1-MHz switching frequency
    • –40°C to 150°C junction temperature range
    • 98% maximum duty cycle
    • Monotonic start-up with pre-biased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1.5% tolerance voltage reference
  • Small design size and ease of use
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Pin-to-pin compatible with the LMR16006, LV2862, LMR50410, TPS560430, LMR54406, and LMR54410
  • Create a custom design using the LMR516xx with the WEBENCH® Power Designer

The LMR516xx is a wide-V IN, easy-to-use synchronous buck converter capable of driving up to 0.6-A and 1-A load current. With a wide input range of 4 V to 65 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516xx operates at 400-kHz and 1.1-MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR516xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR516xx is a wide-V IN, easy-to-use synchronous buck converter capable of driving up to 0.6-A and 1-A load current. With a wide input range of 4 V to 65 V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516xx operates at 400-kHz and 1.1-MHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR516xx has a PFM version to realize high efficiency at light load and a FPWM version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMR516xxSIMPLE SWITCHERPower Converter, 4-V to 65-V, 0.6-A/1-A Buck Converter in a SOT-23 Package datasheet (Rev. B) PDF | HTML 06 Dec 2023
EVM User's guide LMR51606EVM User's Guide (Rev. A) PDF | HTML 06 Mar 2024
Functional safety information LMR516xx Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 25 Aug 2023
Certificate LMR51606EVM EU Declaration of Conformity (DoC) 26 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51606EVM — LMR51606 evaluation module

The LMR51606 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR51606 step-down converter. The EVM is 3.3V output with a wide input range up to 65V, 0.6A load current with an internal fixed frequency. The EVM also has AC signal injection terminals for loop (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

LMR51606YF PSpice Transient Model

SLUM886.ZIP (1125 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos