SLUUCS3 February   2023 LM2105

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Description
    1. 2.1 Features
    2. 2.2 I/O Description
  5. Electrical Specifications
  6. Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multimeter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  7. Power-Up and Power-Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  8. Operation With External Bootstrap Diode
  9. Typical Performance Waveforms (CL = 1000 pF)
    1. 7.1 Propagation Delays
  10. Schematic
  11. Layout Diagrams
  12. 10Bill of Materials

Bench Setup Diagram

The bench setup diagram includes the function generator and oscilloscope connections.

Use the following connection procedure, refer to #SLUUBM2965.

  • First, make sure the output of the function generator and power supplies are disabled before connection.
  • Apply function generator channel-A on INL_IN-GND.
  • Apply function generator channel-B on INH_IN-GND.
  • Power supply #1: apply positive lead to current input of DMM #1 and current output of DMM #1 to test point VCC; apply negative lead to test point GND.
  • Apply oscilloscope channel-1 probes on GL LO-SH, minimizing the loop area as much as possible. Note the scope ground is connected to SH test point.
  • Apply oscilloscope channel-2 probes on GH LO-GND, minimizing the loop area as much as possible.
Figure 4-1 Bench Setup Diagram and Configuration