Home Power management Gate drivers Half-bridge drivers

LM2105

ACTIVE

107-V 0.5-A/0.8-A half-bridge gate driver with 5-V UVLO and integrated bootstrap diode

Product details

Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.125 Rise time (ns) 28 Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -1 Features Integrated bootstrap diode Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 5 Rating Catalog Propagation delay time (µs) 0.125 Rise time (ns) 28 Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -1 Features Integrated bootstrap diode Driver configuration Dual inputs
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DSG) 8 4 mm² 2 x 2
  • Drives two N-channel MOSFETs in half-bridge configuration
  • Integrated bootstrap diode
  • 5-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 115-ns typical propagation delay
  • Drives two N-channel MOSFETs in half-bridge configuration
  • Integrated bootstrap diode
  • 5-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 115-ns typical propagation delay

The LM2105 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The integrated bootstrap diode saves board space and reduces system cost by eliminating the need for an external discrete diode.

The –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The small, thermally-enhanced 8-pin WSON package improves PCB layout by allowing the driver to be placed closer to the motor phases. The LM2105 is also available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

The LM2105 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The integrated bootstrap diode saves board space and reduces system cost by eliminating the need for an external discrete diode.

The –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The small, thermally-enhanced 8-pin WSON package improves PCB layout by allowing the driver to be placed closer to the motor phases. The LM2105 is also available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2105 107-V, 0.5-A, 0.8-A Half-Bridge Driver with 5-V UVLO and Integrated Bootstrap Diode datasheet (Rev. C) PDF | HTML 09 Sep 2023
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023
EVM User's guide LM2105EVM User's Guide PDF | HTML 14 Feb 2023
Certificate LM2105EVM EU RoHS Declaration of Conformity (DoC) 01 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2105EVM — LM2105 evaluation module for 105-V half-bridge driver with integrated bootstrap diode

The LM2105 evaluation module (EVM) is a platform for evaluating LM2105 performance. LM2105 is a 105-V, boot-voltage, high-side, low-side driver with 0.5-A peak source and 0.8-A sink current for driving two N-channel metal–oxide–semiconductor field-effect transistors (MOSFETs). The same (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos