Home Power management Gate drivers Half-bridge drivers
NEW

LM2101

ACTIVE

107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO

Product details

Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -1 Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 107 Power switch IGBT, MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 18 Peak output current (A) 0.65 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Fall time (ns) 18 Iq (mA) 0.0333 Input threshold CMOS, TTL Channel input logic Noninverting Switch node voltage (V) -1 Driver configuration Dual inputs
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DSG) 8 4 mm² 2 x 2
  • Drives two N-channel MOSFETs in half-bridge configuration
  • 8-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 115-ns typical propagation delay
  • Drives two N-channel MOSFETs in half-bridge configuration
  • 8-V typical undervoltage lockout on GVDD
  • 107-V absolute maximum voltage on BST
  • –19.5-V absolute maximum negative transient voltage handling on SH
  • 0.5-A/0.8-A peak source/sink currents
  • 115-ns typical propagation delay

The LM2101 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration.

The –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The small, thermally-enhanced 8-pin WSON package improves PCB layout by allowing the driver to be placed closer to the motor phases. The LM2101 is also available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

The LM2101 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration.

The –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The small, thermally-enhanced 8-pin WSON package improves PCB layout by allowing the driver to be placed closer to the motor phases. The LM2101 is also available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2105 ACTIVE 107-V 0.5-A/0.8-A half-bridge gate driver with 5-V UVLO and integrated bootstrap diode Adds 5-V UVLO and integrated bootstrap diode
Same functionality with different pin-out to the compared device
NEW LM2103 ACTIVE 107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO, dead time and inverting input pin. Supports single-PWM input and adds fixed dead time
NEW LM2104 ACTIVE 107-V, 0.5-A/0.8-A half-bridge gate driver with 8-V UVLO, dead time and shutdown Adds shutdown pin and fixed dead time

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2101 107-V, 0.5-A, 0.8-A Half-Bridge Driver with 8-V UVLO datasheet (Rev. A) PDF | HTML 08 Sep 2023
Application note How to Choose a Gate Driver for DC Motor Drives PDF | HTML 05 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2105EVM — LM2105 evaluation module for 105-V half-bridge driver with integrated bootstrap diode

The LM2105 evaluation module (EVM) is a platform for evaluating LM2105 performance. LM2105 is a 105-V, boot-voltage, high-side, low-side driver with 0.5-A peak source and 0.8-A sink current for driving two N-channel metal–oxide–semiconductor field-effect transistors (MOSFETs). The same (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos