SLUUCS3 February   2023 LM2105

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Description
    1. 2.1 Features
    2. 2.2 I/O Description
  5. Electrical Specifications
  6. Test Summary
    1. 4.1 Definitions
    2. 4.2 Equipment
      1. 4.2.1 Power Supply
      2. 4.2.2 Function Generator
      3. 4.2.3 DMM
      4. 4.2.4 Oscilloscope
    3. 4.3 Equipment Setup
      1. 4.3.1 DC Power Supply Settings
      2. 4.3.2 Digital Multimeter Settings
      3. 4.3.3 Two-Channel Function Generator Settings
      4. 4.3.4 Oscilloscope Settings
      5. 4.3.5 Bench Setup Diagram
  7. Power-Up and Power-Down Procedure
    1. 5.1 Power Up
    2. 5.2 Power Down
  8. Operation With External Bootstrap Diode
  9. Typical Performance Waveforms (CL = 1000 pF)
    1. 7.1 Propagation Delays
  10. Schematic
  11. Layout Diagrams
  12. 10Bill of Materials

Introduction

The LM2105 is designed to primarily evaluate the LM2105 performance. This driver is a 105-V boot voltage, high-side, low-side driver with 0.5-A peak source and 0.8-A sink current for driving two N-channel MOSFETs. The same board can be used to evaluate other pin-to-pin compatible parts in the supported package. The LM2105 has low propagation delay and low propagation delay matching between the high- and low-side rising and falling edges of the driver outputs for reliable timing of the gate-drive signals.