SLUUCS3 February 2023 LM2105
#GUID-D660304C-F895-4067-AB20-22B9ABD2A072/T5059209-1 lists the LM2105 bill of materials.
Des | Qty | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1 | 1 | CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD | UUD1H470MCL1GS | Nichicon |
C5 | 1 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 | C0805C224K5RACTU | Kemet |
C6, C7 | 2 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805 | C0805C102J5RACTU | Kemet |
C8, C9 | 2 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C100J5GACTU | Kemet |
C10 | 1 | CAP, CERM, 4.7 uF, 25 V, +/- 10%, X7R, 0805 | C2012X7R1E475K125AB | TDK |
C11 | 1 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H224K080AB | TDK |
D1, D2 | 2 | Diode, Schottky, 30 V, 1 A, AEC-Q101, MicroSMP | MSS1P3L-M3/89A | Vishay-Semiconductor |
D3 | 1 | Diode, Ultrafast, 200 V, 1 A, SMA | ES1D-13-F | Diodes Inc. |
R1, R2 | 2 | RES, 2.2, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW08052R20JNEA | Vishay-Dale |
R3, R5 | 2 | RES, 4.02, 1%, 0.125 W, 0805 | RC0805FR-074R02L | Yageo America |
R7, R8 | 2 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060349R9FKEA | Vishay-Dale |
TP1 | 1 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone Electronics |
TP2 | 1 | Test Point, Multipurpose, Purple, TH | 5129 | Keystone Electronics |
TP3, TP4, TP7,TP8, TP9, TP10,TP11, TP12,TP14, TP15,TP16, TP17,TP18, TP19, TP20 | 15 | Test Point, Miniature, SMT | 5019 | Keystone |
TP5 | 1 | Test Point, Multipurpose, Brown, TH | 5125 | Keystone Electronics |
TP6, TP22, TP23 | 3 | Test Point, Multipurpose, White, TH | 5012 | Keystone Electronics |
TP21 | 1 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone Electronics |
U1 | 1 | 105-V, 2x2mm Half-Bridge Gate Driver with Integrated Bootstrap Diode | LM2105DR | Texas Instruments |
C2 | 0 | CAP, CERM, 4.7 uF, 25 V, +/- 10%, X7R, 0805 | C2012X7R1E475K125AB | TDK |
C3 | 0 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H224K080AB | TDK |
C4 | 0 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 | C0805C224K5RACTU | Kemet |
R4, R6, R11, R12 | 0 | RES, 0, 5%, 0.125 W, 0805 | MCR10EZPJ000 | Rohm |
R10 | 0 | RES, 2.2, 5%, 0.5 W, 1206 | CRM1206-JW-2R2ELF | Bourns |
U2 | 0 | 105-V, 2x2mm Half-Bridge Gate Driver with Integrated Bootstrap Diode | LM2105DSG | Texas Instruments |