SLUUCT6
April 2024
BQ25186
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.2
EVM Connectors and Test Points
3
Implementation Results
3.1
Testing Procedures
3.1.1
Equipment
3.1.2
Charge Mode
3.1.3
Ship Mode
3.1.4
Shutdown Mode
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
1A linear battery charger
I
2
C configurable battery regulation voltage with 0.5% accuracy
Configurable termination current down to 0.5mA
Programmable thermal charging profile with configurable hot, warm, cool, and cold thresholds
Power path management for powering the system and charging the battery
15nA shutdown mode for longest shelf life
One button wake-up and reset input with adjustable timers
I
2
C communication control
Dedicated VIN Power Good (PG) and Charge Enable (CE) pins