SLUUCT6 April 2024 BQ25186
Table 3-3 shows the default configuration for connectors.
JumperName | Description | Setting |
---|---|---|
J1 | I2C Pullup | NA |
J2 | VIN and GND connector | NA |
J3 | VBAT and GND connector | NA |
J4 | Battery pack connector | NA |
J5 | TS potentiometer connector | Connected |
J6 | USB2ANY connector | NA |
J7 | VIO connector to 3p3V | Connected |
J8, J9 | Board connector to other modules | NA |
J10 | LED jumper | Connected |
J11 | VSYS and GND connector | NA |
J13 | Charge enable jumper control | Low |
J14 | Micro USB connector (optional for VIN) | NA |
Table 3-4 describes the test points available on the board for easy access measurement.
Test Point | Description |
---|---|
TP1, TP2, TP3 | IC GND test point |
TP4 | IC /CE test point |
TP5 | IC VIN test point |
TP6 | IC VSYS test point |
TP7 | IC SCL test point |
TP8 | IC VBAT test point |
TP9 | IC SDA test point |
TP10 | IC /PG or GPO test point |
TP11 | IC TS/MR test point |
TP12 | IC /INT test point |