SLUUCT6 April 2024 BQ25186
Table 3-1 lists the jumper connections and the jumper description.
Jumper Name | Description |
---|---|
J1 | Provide the I2C pull-up to 3p3 V. Note: The USB2ANY provides this pull-up when using the TI Charger GUI. |
J2 | VIN and GND connector. Input voltage from external power supply. Recommended voltage is 5V and OVP is 5.7V. Max input voltage is 25V while in OVP. |
J3 | VBAT and GND connector. Battery connection using jumper for easy access. |
J4 | Battery pack connector. Battery connection using JST header. |
J5 | TS potentiometer connector. Connects TS potentiometer to TS pin. Leaving this jumper leaves the TS pin open. |
J6 | USB2ANY connector. For connecting the device to the USB2ANY evaluation board to allow computer to interface with the EVM. |
J7 | VIO connector to 3p3 V. This is supplied by an external on-board LDO. Pulls the /PG and /INT high when populated. |
J8, J9 | Board connector to the other module. |
J10 | Power Good (PG) LED jumper |
J11 | VSYS and GND connector. |
J13 | /CE connector. Connects /CE pin to high or low setting. |
J14 | Micro USB connector (optional for VIN) |
Figure 3-1 shows the various connections and features on the device.
Table 3-2 lists the recommended operating conditions.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Battery voltage range | 2.2 | 4.6 | V | |
VIN | Input voltage range | 2.7 | 5.5 | V | |
IIN | Input current range (IN to SYS) | 1.1 | A | ||
IBAT | Battery discharge current (BAT to SYS) | 1.5 | A | ||
TA | Operating ambient temperature range | -40 | 85 | °C | |
TJ | Operating junction temperature range | -40 | 125 | °C |