SLUUCU1 September   2024 RES60A-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Getting Started
      1. 2.1.1 Power Supplies
      2. 2.1.2 Input
      3. 2.1.3 Output
    2. 2.2 Application Circuit
      1. 2.2.1 Example Measurement
    3. 2.3 Evaluation Module Limitations
    4. 2.4 Electrostatic Discharge Caution
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation

Bill of Materials (BOM)

The complete bill of materials for the RES60EVM is listed in Table 3-1. Data for each component are available from the corresponding manufacturer web site.

Table 3-1 RES60EVM BOM
Designator Qty Value Description Part Number Package Reference Manufacturer
C1, C2 2 10uF CAP, CERM, 10uF, 35V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 CGA5L1X7R1V106K160AC 1206_190 TDK
C3, C5 2 0.1uF CAP, CERM, 0.1uF, 50V, +/- 5%, X7R, 0805 08055C104JAT2A 0805 AVX
C4 1 100pF Cap Ceramic 100pF 1kV C0G ±5% SMD 1206 +125°C Embossed T/R CL31C101JIFNFNE 1206 Samsung
D1, D2, D5 3 5V 24A surge protection device 2-SOT -40 to 125 TSD05DYFR SOD323 Texas Instruments
H1, H2, H3, H4 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead NY PMS 440 0025 PH Screw B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Standoff Keystone
J1, J2, J3, J4, J6, J8, J9, J10, J11, J13, J15, J16 12 Standard Banana Jack, Uninsulated, 5.5mm 575-4 Keystone_575-4 Keystone
J5, J12 2 Banana Jack Connector Standard Banana Solder Red FCR7350R CONN_BANANA_JACK CLIFF Electronic Components
J7, J14 2 Banana Jack Connector Standard Banana Solder Black FCR7350B CONN_BANANA_JACK CLIFF Electronic Components
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll THT-14-423-10 PCB Label 0.650 x 0.200 inch Brady
R1 1 49.9 RES, 49.9, 0.1%, 0.125 W, 0805 RT0805BRD0749R9L 0805 Yageo America
R3 1 0 Ohms Jumper 0.125W, 1/8W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Thick Film RMCF0805ZT0R00 0805 Stackpole Electronics
RN1 1 Automotive, 1700V, Precision Resistive Divider RES60A500QDWVRQ1 SOIC8 Texas Instruments
TP2, TP3, TP4, TP5, TP6, TP7 6 Test Point, Multipurpose, Black, TH 5011 Black Multipurpose Test point Keystone Electronics
U1 1 Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier, DBV0005A (SOT-23-5) OPA320AQDBVRQ1 DBV0005A Texas Instruments