SLUUCU1 September 2024 RES60A-Q1
The RES60 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the RES60 device. The EVM is configured as resistor divider followed by an operational amplifier buffer. The EVM operates on a split-supply from ±0.9V to ±2.75V. The default configuration of the EVM uses a resistor divider of 500:1.