SLUUCU5 June 2024 TPS544C27
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
SR003-001 |
Any |
||
C1, C5, C7, C8 |
4 |
10µF |
CAP, CERM, 10µF, 25V, +/- 10%, X7R, 0805 |
0805 |
GRM21BZ71E106KE15L |
MuRata |
C9, C10, C11 |
3 |
0.1µF |
CAP, CERM, 0.1µF, 25V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71E104KE14D |
MuRata |
C12, C13, C15, C60 | 4 | 10µF | CAP, CERM, 10µF, VAC/4VDC,+/- 20%, X5R, 0402 | 0402 | GRM155R60G106ME44J | Murata |
C14 |
1 |
1µF |
CAP, CERM, 1µF, 16V,+/- 20%, X5R, 0402 |
0402 |
GRM155R61C105MA12D |
MuRata |
C2 |
1 |
270µF |
270µF 35V Polymer ALUM Electrolytic Capacitor, CR Series 4000h 10.3x10.3x9.9mm |
SMT_ECAP_10MM3_10MM3 |
PCR1V271MCL1GS |
Nichicon |
C16, C17, C18, C19, C20, C21, C22, C23, C30, C31, C32, C33, C34, C35, C36, C37, C61, C62 |
18 |
47µF |
CAP, CERM, 47µF, 4V,+/- 20%, X6S, 0805 |
0805 |
GRM21BC80G476ME15L |
MuRata |
C38 |
1 |
2.2µF |
CAP, CERM, 2.2µF, 10V,+/- 10%, X7S, AEC-Q200 Grade 1, 0402 |
0402 |
GRT155C71A225KE13 |
Murata |
C42 |
1 |
2.2µF |
CAP, CERM, 2.2µF, 25V,+/- 10%, X7S, 0603 |
0603 |
GRM188C71E225KE11D |
Murata |
C56, C58. C59 |
3 |
100pF |
CAP 0402 100pF 5% C0G 100V 30ppm |
0402 |
GRT1555C2A101JA02D |
Murata |
C57 |
1 |
1µF |
CAP, CERM, 1µF, 10V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 |
0402 |
GCM155C71A105KE38D |
Murata |
D1 |
1 |
LED, Green, SMD |
LED_0603 |
150060GS75000 |
Wurth Elektronik |
|
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
J1, J2, J4 |
3 |
Therminal Block, 5mm, 2-pole, Tin, TH |
TH, 2-Leads, Body 10x10mm, Pitch 5mm |
282856-2 |
TE Connectivity |
|
J3 |
1 |
Terminal Block, 60A, 10.16mm Pitch, 2-Pos, TH |
21.8x30x19mm |
399100102 |
Molex |
|
J5, J9, J13, J14, J15, J16 |
6 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
61300211121 |
Wurth Elektronik |
|
J6 |
1 |
Header, 2.54mm, 2x2, Gold, TH |
Header, 2.54mm, 2x2, TH |
PBC02DAAN |
Sullins Connector Solutions |
|
J7, J11 |
2 |
Card Edge Socket, 0.8mm, 10x2, SMT |
Card Edge Socket, 0.8mm, 10x2, SMT |
HSEC8-110-01-S-DV-A |
Samtec |
|
J8 |
1 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
J10 |
1 |
1mm Uninsulated Shorting Plug, 10.16mm spacing, TH |
Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
|
J12 |
1 |
Header (shrouded), 100mil, 5x2, Gold, TH |
5x2 Shrouded header |
5103308-1 |
TE Connectivity |
|
L2 | 1 | 150nH | SMD Power Inductor 150nH 20% 45A Isat at 25°C | SMT, 10.2mm x 4.6mm | VLBU1024660R15MF4 | TDK |
L2(allternative source) |
0 |
150nH |
SMD Power Inductor 150nH 20% 65A Isat at 25°C |
SMT, 10.2mm x 4.8mm |
AFA41405B-150L |
ITG |
R1 |
1 |
0 |
RES, 0, 1%, 0.5W, 1206 |
1206 |
5108 |
Keystone |
R2, R20, R21 |
3 |
49.9 |
RES, 49.9, 1%, 0.1W, 0603 |
0603 |
RC0603FR-0749R9L |
Yageo |
R3, R38 |
2 |
1.00k |
RES, 1.00 k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-071KL |
Yageo |
R4, R24, R28, R31, R32 |
5 |
0 |
RES, 0, 5%, 0.1W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
R5, R11 |
2 |
49.9 |
RES, 49.9, 1%, 0.1W, AEC-Q200 Grade 0, 0402 |
0402 |
ERJ-2RKF49R9X |
Panasonic |
R6 |
1 |
10.0k |
RES, 10.0k, 1%, 0.1W, 0603 |
0603 |
ERJ-3EKF1002V |
Panasonic |
R7, R13 |
2 |
10 |
RES, 10, 1%, 0.1W, 0603 |
0603 |
CRCW060310R0JNEA |
Vishay-Dale |
R12, R17, R18, R36, R37 |
5 |
0 |
RES, 0, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW04020000Z0ED |
Vishay-Dale |
R14 |
1 |
120k |
RES, 120k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-07120KL |
Yageo |
R15 |
1 |
47.0k |
RES, 47.0k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-0747KL |
Yageo |
R16 |
1 |
0.0005 |
RES, 0.0005, 1%, 2W, 2512 |
2512 |
WSL2512L5000FEA18 |
Vishay-Dale |
R25 |
1 |
71.5k |
RES, 71.5k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-0771K5L |
Yageo |
R27 |
1 |
2.2k |
RES, 2.2k, 5%, 0.1W, 0603 |
0603 |
RC0603JR-072K2L |
Yageo |
R33 |
1 |
33.2k |
RES, 33.2k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-0733K2L |
Yageo |
R34 |
1 |
40.2k |
RES, 40.2k, 1%, 0.1W, 0603 |
0603 |
RC0603FR-0740K2L |
Yageo |
R35 |
1 |
243k |
RES, 243k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07243KL |
Yageo |
TP1, TP5, TP6, TP9, TP10, TP11 |
6 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone Electronics |
|
TP2, TP3 |
2 |
Connector, Receptacle, 50 ohm, TH |
SMB Connector |
SMBR004D00 |
JAE Electronics |
|
TP4, TP16, TP17, TP18 |
4 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
TP7, TP21 |
2 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone Electronics |
|
TP8, TP13, TP14, TP15, TP20 |
5 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
TP12, TP23, TP24 |
3 |
Test Point, Miniature, Yellow, TH |
Yellow Miniature Testpoint0603 |
5004 |
Keystone Electronics |
|
TP19, TP22 |
2 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone Electronics |
|
U1 |
1 |
4V to 18V Input, 35A Buck Converter with SVID and PMBus, WQFN-FCRLF33 |
WQFN-FCRLF33 |
TPS544C27VBDR |
Texas Instruments |