SLUUCU5 June 2024 TPS544C27
The input voltage source VIN must be a 0V to 20V variable DC source capable of supplying a minimum of 10ADC to support 35A load with 12V input. Connect input VIN and GND to J1. If the output voltage of the EVM is increased, the power supply can need to be capable of supplying more current.