SLUUCU5 June 2024 TPS544C27
Table 2-1 provides a summary of the TPS544C27EVM performance characteristics. The characteristics are given for an input voltage of VIN = 12V and output voltage of 1V. The ambient temperature is room temperature (20°C to 25°C) for all measurements, unless otherwise specified.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage range | 8 | 12 | 16 | V | ||
Full load input current | PVIN = 12V, internal VCC/VDRV, IO = 35A, FCCM, fSW=800kHz | 3.46 | A | |||
No load input current | PVIN = 12V, internal VCC/VDRV, IO = 0A, DCM, fSW=800kHz | 9.5 | mA | |||
VCC/VDRV input current | External 5V bias, fSW = 800kHz, PVIN = 12V, IO = 35A, FCCM | 38 | mA | |||
Output voltage | 1 | V | ||||
Output current range | 0 | 35 | A | |||
Output ripple voltage | fSW = 800kHz, IO = 35A | 6 | mVPP | |||
Output load requaltion | fSW = 800kHz, IO = 0A-35A, FCCM | 0.15 | % | |||
Output voltage undershoot | fSW = 800kHz, IO = 0A-15A, 1A/us slew rate, FCCM | 13.3 | mV | |||
Output voltage overshoot | fSW = 800kHz, IO = 0A-15A, 1A/us slew rate, FCCM | 11.7 | mV | |||
Output rise time | Set by (61h) TON_RISE | 1 | ms | |||
Output current limit | Set by (46h) IOUT_OC_FAULT_LIMIT | 40 | A | |||
Switching frequency (fSW) | Set by (33h) FREQUENCY_SWITCH | 600 | 800 | 1200 | kHz | |
Efficiency | VIN = 12V, external 5V Bias, fSW = 800kHz, IO = 35A | 86.1 | % | |||
Loop bandwidth | VIN = 12V, Internal LDO, fSW = 800kHz, IO = 35A | 109.5 | kHz | |||
Phase margin | VIN = 12V, Internal LDO, fSW = 800kHz, IO = 35A | 53.9 | Deg | |||
IC case temperature | VIN = 12V, external 5V bias, fSW = 800kHz, IO = 35A, 10-minute dwell time | 88 | °C |