SLUUCU5 June 2024 TPS544C27
The TPS544C27EVM is an evaluation module for the TPS544C27 DC/DC synchronous buck converter with a digital PMBus and a series voltage identification (SVID) interface to accommodate Intel processors. The evaluation module accepts an 8V to 16V input and can deliver an output current up to 35A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space.