SLUUCV4 September 2023 TPS62A01-Q1 , TPS62A01A-Q1
Table 3-1 lists the bill of materials for this EVM.
Quantity | Ref Des | Value | Description | Size | Part Number | MFR | |
---|---|---|---|---|---|---|---|
TPS62A01QEVM-270 | TPS62A01AQEVM-270 | ||||||
1 | 1 | C1 | 470 pF | Capacitor, Ceramic, 10 V, X7R, ±10% | 0402 | CGA2B2X7R1H471K050BA | TDK |
1 | 1 | C2 | 0.47uF | Capacitor, Ceramic, 10 V, X7R, ±10% | 0603 | GRM188R71C474KA88D | Murata |
1 | 1 | C3,C7 | 22uF | Capacitor, Ceramic, 10 V, X7R, ±20% | 0805 | GRT21BD71A226ME13L | Murata |
1 | 1 | C6 | 0.1uF | Capacitor, Ceramic, 50 V, X7R, ±10% | 0402 | C0402C104K4RACAUTO | Kemet |
1 | 1 | C11 | 33 pF | Capacitor, Ceramic, 50 V, X7R, ±10% | 0402 |
GCM1555C1H330JA16D |
Murata |
1 | 1 |
C12 |
100uF | Capacitor, Tantalum Polymer, 20 V, ±20% | 7.3x4.3mm | 20TQC100MYF | Panasonic Electronic Components |
1 | 1 | L1 | 1 μH | Inductor, Shielded, 3.8 A, 0.0035 Ω | 1008 | DFE252012PD-1R0M | Murata Toko |
1 | 1 | R1 |
80.6 k |
Resistor, Chip, 0.063 W, 1% | 0402 | Std | Std |
1 | 1 | R2 | 40.2 k | Resistor, Chip, 0.063 W, 1% | 0402 | Std | Std |
1 | 1 | R3 | 499 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
1 | 1 | R4 | 10 | Resistor, Chip, 0.25W, 1% | 0603 | Std | Std |
1 | 0 | U1 | TPS62A01Q | IC, 5.5-V, 1-A Step-Down Converter | 1.6 ×1.6 mm | TPS62A01Q | TI |
0 | 1 | U1 | TPS62A01A Q |
IC, 5.5-V, 1-A Step-Down Converter with forced PWM operation | 1.6 × 1.6 mm | TPS62A01AQ | TI |