TPS62A01A-Q1

ACTIVE

Automotive, 2.5-V to 5.5-V input, 1-A output step-down converter with forced pulse-width modulation

TPS62A01A-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode Constant on-time (COT) Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode Constant on-time (COT) Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2.5-V to 5.5-V input voltage range
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C T A
  • 0.6-V to V IN adjustable output voltage range
  • 100-mΩ and 67-mΩ low R DSON switches
  • < 25-µA quiescent current
  • 1.5% feedback accuracy (-40°C to 150°C)
  • 100% mode operation
  • 2.4-MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Available in a 1.60-mm × 1.60-mm SOT563 package
  • 2.5-V to 5.5-V input voltage range
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C T A
  • 0.6-V to V IN adjustable output voltage range
  • 100-mΩ and 67-mΩ low R DSON switches
  • < 25-µA quiescent current
  • 1.5% feedback accuracy (-40°C to 150°C)
  • 100% mode operation
  • 2.4-MHz switching frequency
  • Power save mode or PWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Active output discharge
  • Thermal shutdown protection
  • Available in a 1.60-mm × 1.60-mm SOT563 package

The TPS62A01x-Q1 family of devices are synchronous step-down buck DC-DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 1 A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4-MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A01A-Q1 variants of this device family operate in forced PWM across the whole load current range.

The TPS62A01x-Q1 devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good are built-in. The devices are available in a SOT-563 package.

The TPS62A01x-Q1 family of devices are synchronous step-down buck DC-DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 1 A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4-MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A01A-Q1 variants of this device family operate in forced PWM across the whole load current range.

The TPS62A01x-Q1 devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good are built-in. The devices are available in a SOT-563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62A01A ACTIVE 2.5V-to-5.5V input, 1A output step-down converter with forced pulse-width modulation Non-automotive version
Similar functionality to the compared device
TPS628501-Q1 ACTIVE Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package Fixed frequency with synchronization capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS62A01x-Q1, 2.5-V to 5.5-V, 1-A Automotive Step-Down Converter in SOT563 Package datasheet (Rev. A) PDF | HTML 15 Nov 2023
EVM User's guide TPS62A01-Q1 and TPS62A01A-Q1 Buck Converter Evaluation Module User's Guide PDF | HTML 28 Sep 2023
Functional safety information TPS62A01-Q1 and TPS62A01A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 19 Sep 2023
Certificate TPS62A01AQEVM-270 EU Declaration of Conformity (DoC) 25 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A01AQEVM-270 — TPS62A01A-Q1 evaluation module for 5.5-V, 1-A output automotive step-down converter

The TPS62A01AQEVM-270 evaluation module (EVM) facilitates the evaluation of the TPS62A01A-Q1, a step-down converter with 1% feedback accuracy in 1.6 mm x 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.8 V, with an output (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos