The TPS1213Q1EVM allows reference circuit evaluation of TI's TPS1213-Q1 smart high-side driver. The TPS1213-Q1 device has operating range of 3.5V-40V and has main path gate drive with 1.69-A strength to enable switching parallel MOSFETs in high current designs. The TPS12130-Q1 has low-power mode to support always ON loads while consuming 28 µA (typ). In low power mode, only the low power path FET is kept ON and the main FETs are turned OFF to save IQ. The device provides adjustable short circuit protection with configurable auto-retry and latch-off fault behavior.