SLUUCV7 December   2023 TPS1213-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
        1. 2.1.2.1 Power Supplies
        2. 2.1.2.2 Meters
        3. 2.1.2.3 Oscilloscope
        4. 2.1.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Startup in Low Power Mode
      2. 3.1.2 State Transition (LPM to Active Mode through Load Wakeup Trigger)
      3. 3.1.3 State Transition (LPM to Active Mode with LPMb Trigger)
      4. 3.1.4 Inrush Current Limit Test
      5. 3.1.5 Overload and Short Circuit Protection Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Bill Of Materials (BoM)

Table 5-1 lists the EVM bill of materials.

Table 4-1 TPS1213Q1EVM Bill Of Materials
DesignatorQuantityDescriptionPart NumberManufacturer

!PCB1

1

Printed Circuit Board

LP102

Any

C3, C17

2

CAP, CERM, 10 uF, 50 V, +/- 20%, X7R, 1210

GRM32ER71H106MA12

MuRata

C4, C5, C6, C12, C18

5

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

CGA4J3X7R1H105K125AB

TDK

C7

1

CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E2X7R1H104K080AA

TDK

C10

1

CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E3X7R1E474K080AB

TDK

C13

1

CAP, CERM, 0.068 uF, 100 V, +/- 10%, X7R, 0805

C0805C683K1RACTU

Kemet

C14

1

CAP, CERM, 0.68 uF, 50 V, +/- 10%, X7R, 0805

C0805C684K5RACTU

Kemet

D1, D2

2

58.1V Clamp 10.3A Ipp Tvs Diode Surface Mount SMB

SMBJ36CA-13-F

Diodes Inc

D3

1

LED, Red, SMD

LTST-C170KRKT

Lite-On

D4

1

LED, Green, SMD

LTST-C170KGKT

Lite-On

D5

1

Diode, Zener, 5.6 V, 300 mW, AEC-Q101, SOD-323

SZMM3Z5V6ST1G

ON Semiconductor

D6

1

Diode, Schottky, 100 V, 0.25 A, SOD-123F

BAT46WH,115

Nexperia

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

1902C

Keystone

J1, J2, J5

3

Header, 100mil, 2x1, Gold, TH

PBC02SAAN

Sullins Connector Solutions

J3, J4

2

Header, 100mil, 3x2, Tin, TH

PEC03DAAN

Sullins Connector Solutions

Q1, Q2

2

Trans MOSFET N-CH 40 V 190 A Automotive 5-Pin(4+Tab) LFPAK T/R

BUK7J1R4-40HX

Nexperia

Q4

1

Transistor, NPN, 160 V, 0.3 A, SOT-23

PMBT5551,215

Nexperia

Q5, Q6

2

MOSFET, N-CH, 60 V, 0.115 A, SOT-323

2N7002W-7-F

Diodes Inc

Q7

1

Trans MOSFET N-CH 40 V 25 A Automotive 5-Pin(4+Tab) LFPAK T/R

BUK9Y29-40E,115

Nexperia

R1

1

RES Thick Film, 1 Ω, 1%, 1.5W, 100 ppm/°C, 1218

CRCW12181R00FKEKHP

Vishay

R2

1

RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206

CRCW12060000Z0EAHP

Vishay-Dale

R4

1

RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

ERJ-3EKF1000V

Panasonic

R5

1

RES, 470 k, 1%, 0.1 W, 0603

RC0603FR-07470KL

Yageo

R7, R9, R29

3

RES, 2.21, 1%, 0.1 W, 0603

RC0603FR-072R21L

Yageo

R8, R10, R13, R14

4

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06030000Z0EA

Vishay-Dale

R11

1

RES, 105 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603105KFKEA

Vishay-Dale

R12

1

RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 0603

CRCW060310R0FKEAHP

Vishay-Dale

R15, R16, R21, R22, R28

5

RES, 3.16 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06033K16FKEA

Vishay-Dale

R17, R18

2

RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

ERJ-6ENF1002V

Panasonic

R19, R20

2

RES, 9.53 k, 1%, 0.1 W, 0603

RC0603FR-079K53L

Yageo

R23

1

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603100KFKEA

Vishay-Dale

R24

1

RES, 750, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603750RFKEA

Vishay-Dale

R25

1

RES, 3.74 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06033K74FKEA

Vishay-Dale

R26

1

RES, 12.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW060312K4FKEA

Vishay-Dale

SH-J1, SH-J2, SH-J3, SH-J4

4

Shunt, 100mil, Flash Gold, Black

SPC02SYAN

Sullins Connector Solutions

T1, T2, T3, T4

4

Terminal 90 A Lug

CB70-14-CY

Panduit

TP1, TP4, TP5, TP6, TP8, TP9, TP12, TP13, TP19

9

Test Point, Multipurpose, White, TH

5012

Keystone

TP2, TP3, TP7

3

Test Point, Multipurpose, Red, TH

5010

Keystone

TP10, TP11

2

Test Point, Multipurpose, Orange, TH

5013

Keystone

TP14, TP15, TP16

3

Test Point, Multipurpose, Black, TH

5011

Keystone

TP17, TP18

2

Connector, Receptacle, Pin, TH

0300-2-15-01-47-01-10-0

Mill-Max

U1

1

Low IQ Smart High Side gate driver with SCP and Diagnostics

TPS12130QDGXRQ1

Texas Instruments

C1

0

CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0603

C0603C223K5RACTU

Kemet

C2, C8, C9, C15, C16

0

CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

GCM188R71H103KA37D

MuRata

C11

0

CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E3X7R1E474K080AB

TDK

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark.

N/A

N/A

Q3

0

N-Channel 40 V 2.9A (Ta), 5.7A (Tc) 2W (Ta), 7.5W (Tc) Surface Mount DFN2020MD-6

BUK6D120-40EX

Nexperia

R3

0

RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW060310R0FKEA

Vishay-Dale

R6

0

RES, 100, 1%, 0.5 W, AEC-Q200 Grade 0, 1206

CRCW1206100RFKEAHP

Vishay-Dale

R27

0

RES, 2.21, 1%, 0.1 W, 0603

RC0603FR-072R21L

Yageo