SLUUCV7 December   2023 TPS1213-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
        1. 2.1.2.1 Power Supplies
        2. 2.1.2.2 Meters
        3. 2.1.2.3 Oscilloscope
        4. 2.1.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Startup in Low Power Mode
      2. 3.1.2 State Transition (LPM to Active Mode through Load Wakeup Trigger)
      3. 3.1.3 State Transition (LPM to Active Mode with LPMb Trigger)
      4. 3.1.4 Inrush Current Limit Test
      5. 3.1.5 Overload and Short Circuit Protection Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Overload and Short Circuit Protection Test

Use the following instructions to perform over current test on the TPS1213Q1EVM

  1. Turn ON the power supply and set the power supply output VIN=12 V, current limit = 50 A.
  2. Set the Short Circuit Protection (SCP) threshold at 50 A by installing jumper J4 in 5-6 position and install jumper J3 in 1-2 position to set 1-ms delay.
  3. Uninstall J2 to enable the Active mode of operation.
  4. Now, load the output to 40 A with electronic load and apply a step of 15 A to observe the overload behavior of TPS12130-Q1.
  5. Disconnect the load.
  6. To perform short-circuit test, uninstall J3 to set shortest SCP delay.
  7. Now perform output short to capture the short-circuit behavior of TPS12130-Q1.
GUID-20231128-SS0I-ZVLJ-CQ1N-B90GK8H8WV84-low.pngFigure 3-10 Overcurrent Response of TPS1213Q1EVM for 40-A to 55-A Load Step
GUID-20231128-SS0I-PKHB-FP3Q-KPFCJSQB6S6Z-low.png Figure 3-11 Auto-Retry Response of TPS12130-Q1 for an Overcurrent Fault
GUID-20231128-SS0I-Z4TB-WKQN-PH0BRCL9WDMD-low.png Figure 3-12 Latch-off Response of TPS12130-Q1 for an Overcurrent Fault
GUID-20231128-SS0I-0W3C-RJSM-L71G5D6DWLPM-low.png Figure 3-13 Output Short-Circuit Response of TPS12130-Q1