SLUUCV7 December   2023 TPS1213-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 General Configurations
      1. 2.1.1 Physical Access
      2. 2.1.2 Test Equipment and Setup
        1. 2.1.2.1 Power Supplies
        2. 2.1.2.2 Meters
        3. 2.1.2.3 Oscilloscope
        4. 2.1.2.4 Loads
  8. 3Implementation Results
    1. 3.1 Test Setup and Procedures
      1. 3.1.1 Startup in Low Power Mode
      2. 3.1.2 State Transition (LPM to Active Mode through Load Wakeup Trigger)
      3. 3.1.3 State Transition (LPM to Active Mode with LPMb Trigger)
      4. 3.1.4 Inrush Current Limit Test
      5. 3.1.5 Overload and Short Circuit Protection Test
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill Of Materials (BoM)
  10. 5Additional Information
    1.     Trademarks

Device Information

The TPS1213-Q1 is a 45-V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5 V–40 V, the device is an excellent choice for 12-V system designs. The device can withstand and protect the loads from negative supply voltages down to –40 V. The device has integrated two gate drives with 1.69-A src/2-A sink capacity to drive MOSFETs in the main path and 150-μA src/2-A sink capacity for the low power path.

In the low power mode with LPM = Low, the low power path FET is kept ON and the main FETs are turned OFF. The device consumes low IQ of 35- μA (typ) in this mode. Auto Load wakeup threshold to enter into active state can be adjusted using ISCP/LWU pin. IQ reduces to 1-μA (typ) with EN/ UVLO low.

The device provides adjustable short circuit protection using MOSFET VDS sensing or by using an external RSNS resistor. Auto-retry and latch-off fault behavior can be configured. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.