SLUUCX1 august   2023 BQ25173-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 I/O Descriptions
    2. 2.2 Printed Circuit Board Assembly
    3. 2.3 Best Practices
      1.      15
    4. 2.4 Test Summary
      1. 2.4.1 Equipment
      2. 2.4.2 Cautions
      3. 2.4.3 Test Instructions
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1.     Trademarks

Device Information

The board has two 10F super capacitors, C8 & C7 connected in series for equivalent value of 5F at 5 V. Charge voltage can be set to 2.5V or 5 V with JP7, 1S and 2S configuration. For 3S and 4S, 7.5V and 10 V configuration resistor position R17 and R18 are used. External capacitors are required and C8 & C7 are disconnected using Jumper JP6.