SLUUCY9 November 2023 BQ76905
The Texas Instruments' BQ76905EVM is a complete evaluation system for the BQ76905, The BQ76905 is a highly integrated, high accuracy battery monitor and protector for 2-series to 5-series Li-Ion, LiPolymer, and LiFePO4 battery packs.
The circuit module connects directly to the cells in a battery, or can be connected with a power supply and the included cell simulator resistors. With the on-board interface or compatible external interface board and Microsoft®Windows® based PC graphical user interface (GUI) software, the user can view the device registers, evaluate voltage, current and temperature accuracy, adjust protection limits and enable FET control outputs.