SLUUCZ0 April 2024 TPS562243 , TPS562246
The output voltage of the TPS56224xEVM can be selected by changing the value of resistor R4 (RFBT) and R5 (RFBB). TI recommends using 1% tolerance or better divider resistors. Start with a 10kΩ for R5 (RFBB) and use Equation 1 to calculate R4 (RFBT). To improve efficiency at light loads, consider using larger value resistors. If the values are too high, then the regulator is more susceptible to noise and voltage errors from the FB input current are noticeable.