SLUUD07A June 2024 – September 2024 BQ51013C-Q1
Table 2-1 lists the input and output connections available on this EVM and the respective descriptions.
I/O Connector | Description |
---|---|
J1 – AD external adapter input J2-GND |
Power can be provided to simulate an external adapter applied, max voltage 20V. |
J3 – Output voltage J4-GND |
Output voltage is 5V in wireless power mode up to 1A. |
J5 – TS and return connector | External connection for temperature sense resistor, see the data sheet for additional information. |
JP1 – EN1 Enable 1 | Enable signal input that allows the system to enable or disable wireless charging or AD input. |
JP2 – EN2 Enable 2 | |
JP3 – TS Fixed or ADJ | Enables the TS adjustment feature using R3. The Fixed position sets voltage at the TS pin to a safe value. |
JP4 – Pull-up to out or Vz | EN1 / 2 pull-up can be powered from OUT or RECT. Vz is derived from RECT through a resistor and Zener diode D2. |
JP5 – DNP | Not used, do not install. |
JP6 – ILIM Fix or ADJ | Max output current is set by ILIM pin. In the FIX position, the current is set to a fixed value. In the ADJ position the current is set by R16. |