SLUUD07A June 2024 – September 2024 BQ51013C-Q1
Table 1-1 provides a summary of the BQ51013C-Q1 EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
Parameter | Test Condition | MIN | TYPE | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | Typical Vrect Voltage at TP12 | 4.0 | 5.5 | 8 | V |
Vadapter | Adapter input voltage | 4.0 | 5 | 20 | V | |
OVP | Input overvoltage protection | Voltage at V-rectified | 15 | V | ||
IOUT | Output current range | Current limit programming range | 1.5 | A | ||
VOUT | Output voltage | ILOAD = 1000mA | 5 | V | ||
Fs | Switching frequency | 110 | 205 | kHz | ||
Efficiency | AC-DC | Load = 1000mA at 5V | 65 | % |