SLUUD07A June 2024 – September 2024 BQ51013C-Q1
The BQ51013C-Q1EVM is a Wireless Power Receiver based on the Qi standard from Wireless Power Consortium. The device complies with Baseline Power Profile (BPP) of 5W. Output voltage is 5V up to 1A. The BQ51013C-Q1EVM contains the BQ51013C IC and support circuits needed operate the evaluation board. An external Qi Transmitter is needed to power the EVM.
The receiver coil is a 48mm × 32mm coil mounted to the plastic frame below PCB. The case thickness below coil to interface surface is 2mm.