SLUUD29 July 2024 TPS6286B10
The TPS6286B10EVM-049 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286B10 buck converters. The EVM can also be used to evaluate the TPS6286B08 devices. The EVM converts 2.4V to 5.5V input voltage to a regulated output voltage. The output current can go up to 10A for the TPS6286B10EVM-049.