SLUUD29
July 2024
TPS6286B10
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Warning and Caution
3
Implementation Results
3.1
TPS6286B10EVM-049 Test Results
3.2
Modifications
3.2.1
Output Voltage Setting
3.2.2
I2C Interface
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
DCS-Control topology for fast transient response
8mΩ internal HS and LS power MOSFETs
0.7% output voltage accuracy
4μA operating quiescent current
2.4V to 5.5V input voltage range
Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
Output voltage range from 0.4V to 1.675V with 5mV step size
1.2MHz switching frequency
Selection by I2C interface
Hiccup or latching short-circuit protection
Output voltage ramp speed
Forced PWM or power save mode
Output voltage discharge
100% duty cycle mode
Power-good indicator with window comparator
Thermal shutdown
Available in 2mm × 3mm QFN